Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590525;A/AM-HUB BRG

Application Summary

N/A Mercedes-Benz SL400 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) Mercedes-Benz SL450 - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) Mercedes-Benz SL550 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018) Mercedes-Benz SL63 AMG - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018) Mercedes-Benz SL65 AMG - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.422

Bolt Size

N/A M10 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.193 lb