Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590539;A/AM-HUB BRG

Application Summary

N/A BMW 228i - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) BMW 230i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 320i - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018) BMW 328d - Wheel Bearing and Hub Assembly [Front RWD] (2014-2018) BMW 328i - Wheel Bearing and Hub Assembly [Front RWD] (2012-2016) BMW 330e - Wheel Bearing and Hub Assembly [Front RWD] (2016-2018) BMW 330i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 335i - Wheel Bearing and Hub Assembly [Front RWD] (2012-2015) BMW 340i - Wheel Bearing and Hub Assembly [Front RWD] (2016-2018) BMW 428i - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) BMW 428i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) BMW 430i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 430i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 435i - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) BMW 435i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) BMW 440i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW 440i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018) BMW ActiveHybrid 3 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2015) BMW M235i - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) BMW M240i - Wheel Bearing and Hub Assembly [Front RWD] (2017-2018)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.721

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A X

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.759 lb