Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590540;A/AM-HUB BRG

Application Summary

N/A BMW 228i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2015-2016) BMW 320i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) BMW 328d xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 328i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 328i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) BMW 335i GT xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 335i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2013-2015) BMW 340i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2016-2016) BMW 428i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 428i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2015-2016) BMW 435i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2014-2016) BMW 435i xDrive Gran Coupe - Wheel Bearing and Hub Assembly [Front AWD] (2015-2016) BMW M235i xDrive - Wheel Bearing and Hub Assembly [Front AWD] (2015-2016)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.72

Bolt Size

N/A M12 X 1.5

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Trapezoid

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.051 lb