Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590541;A/AM-HUB BRG

Application Summary

N/A Cadillac Escalade - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) Cadillac Escalade ESV - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) Chevrolet Silverado 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) Chevrolet Suburban - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) Chevrolet Tahoe - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) GMC Sierra 1500 - Wheel Bearing and Hub Assembly [Front RWD] (2014-2016) GMC Yukon - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016) GMC Yukon XL - Wheel Bearing and Hub Assembly [Front RWD] (2015-2016)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.499

Bolt Size

N/A M14 X 1.5

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 6

Flange Shape

N/A Triangle

Box Dimensions

Box Height

N/A 4.81 in

Box Width

N/A 6.56 in

Box Length

N/A 8.19 in

Box Weight

N/A 14.74 lb