Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590552;A/AM-HUB BRG

Application Summary

N/A Jeep Cherokee - Wheel Bearing and Hub Assembly [Rear FWD] (2014-2014)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.33

Bolt Size

N/A M12 X 1.75

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A M12 X 1.25

Wheel Stud Qty

N/A 5

Flange Shape

N/A Rectangle

Box Dimensions

Box Height

N/A 4 in

Box Width

N/A 6.539 in

Box Length

N/A 6.539 in

Box Weight

N/A 7.629 lb