Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590607;A/AM-HUB BRG

Application Summary

N/A Ram ProMaster City - Wheel Bearing and Hub Assembly [Rear FWD] (2015-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 3.67

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12 X 1.25

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 3.314 in

Box Width

N/A 5.068 in

Box Length

N/A 5.068 in

Box Weight

N/A 4.328 lb