Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590617;A/AM-HUB BRG

Application Summary

N/A Audi A3 Quattro - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2019) Audi RS3 - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2019) Audi S3 - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2020) Volkswagen Golf Alltrack - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2019) Volkswagen Golf R - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2019) Volkswagen Golf SportWagen - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2019)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.41

Bolt Size

N/A M12 X1.5

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14 X 1.5

Wheel Stud Qty

N/A 5

Flange Shape

N/A Triangle

Spline Quantity

N/A (36)

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 6.611 lb