Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A MX

Full Timken Part Number

N/A HA590627;A/AM-HUB BRG

Application Summary

N/A Buick Enclave - Wheel Bearing and Hub Assembly [Front 4WD] (2018-2018) Buick Enclave - Wheel Bearing and Hub Assembly [Front FWD] (2018-2018) Buick Enclave - Wheel Bearing and Hub Assembly [Rear 4WD] (2018-2018) Buick Enclave - Wheel Bearing and Hub Assembly [Rear FWD] (2018-2018) Cadillac XT5 - Wheel Bearing and Hub Assembly [Front 4WD] (2017-2019) Cadillac XT5 - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) Cadillac XT5 - Wheel Bearing and Hub Assembly [Rear 4WD] (2017-2019) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Front 4WD] (2018-2019) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Front FWD] (2018-2019) Chevrolet Traverse - Wheel Bearing and Hub Assembly [Rear 4WD] (2018-2019) GMC Acadia - Wheel Bearing and Hub Assembly [Front 4WD] (2017-2019) GMC Acadia - Wheel Bearing and Hub Assembly [Front FWD] (2017-2019) GMC Acadia - Wheel Bearing and Hub Assembly [Rear 4WD] (2017-2019)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 7.5 in

Box Width

N/A 7.5 in

Box Length

N/A 5.32 in

Box Weight

N/A 8.62 lb