Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A HA590628;A/AM-HUB BRG

Application Summary

N/A Ram 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (2014-2018) Ram 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2014-2018) Ram 3500 - Wheel Bearing and Hub Assembly [Front 4WD] (2013-2018) Ram 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2013-2018)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 8.06

Bolt Size

N/A .496

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A .542

Wheel Stud Qty

N/A 8

Flange Shape

N/A Square

Spline Quantity

N/A (35)

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 20.97 lb