Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA590658;A/AM-HUB BRG

Application Summary

N/A Nissan Rogue - Wheel Bearing and Hub Assembly [Rear AWD] (2015-2019) Nissan Rogue Sport - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2019)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4 in

Box Width

N/A 6.539 in

Box Length

N/A 6.539 in

Box Weight

N/A 7.11 lb