Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590665;A/AM-HUB BRG

Application Summary

N/A Buick Cascada - Wheel Bearing and Hub Assembly [Front FWD] (2018-2018) Buick Envision - Wheel Bearing and Hub Assembly [Front AWD] (2016-2018) Buick Envision - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) Buick Envision - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2018) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front AWD] (2017-2018) Buick LaCrosse - Wheel Bearing and Hub Assembly [Front FWD] (2017-2018) Buick LaCrosse - Wheel Bearing and Hub Assembly [Rear AWD] (2017-2018) Buick Regal Sportback - Wheel Bearing and Hub Assembly [Front AWD] (2018-2018) Buick Regal Sportback - Wheel Bearing and Hub Assembly [Front FWD] (2018-2018) Buick Regal TourX - Wheel Bearing and Hub Assembly [Front AWD] (2018-2018) Cadillac ATS - Wheel Bearing and Hub Assembly [Front AWD] (2013-2016) Cadillac ATS - Wheel Bearing and Hub Assembly [Rear AWD] (2013-2016) Cadillac ATS - Wheel Bearing and Hub Assembly [Rear RWD] (2013-2016) Chevrolet Malibu - Wheel Bearing and Hub Assembly [Front FWD] (2016-2019) Chevrolet Volt - Wheel Bearing and Hub Assembly [Front FWD] (2011-2015)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 7.78 lb