Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A DE

Full Timken Part Number

N/A HA590674;A/AM-HUB BRG

Application Summary

N/A BMW 528i - Wheel Bearing and Hub Assembly [Front RWD] (2016-2016) BMW 535d - Wheel Bearing and Hub Assembly [Front RWD] (2016-2016) BMW 535i - Wheel Bearing and Hub Assembly [Front RWD] (2016-2016) BMW 535i GT - Wheel Bearing and Hub Assembly [Front RWD] (2016-2017) BMW 550i - Wheel Bearing and Hub Assembly [Front RWD] (2016-2016) BMW 640i - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) BMW 640i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) BMW 650i - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) BMW 650i Gran Coupe - Wheel Bearing and Hub Assembly [Front RWD] (2015-2018) BMW 740i - Wheel Bearing and Hub Assembly [Front RWD] (2015-2015) BMW 750i - Wheel Bearing and Hub Assembly [Front RWD] (2015-2015) BMW ActiveHybrid 5 - Wheel Bearing and Hub Assembly [Front RWD] (2016-2016) BMW X3 - Wheel Bearing and Hub Assembly [Front RWD] (2015-2017)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.572 lb