Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590681;A/AM-HUB BRG

Application Summary

N/A Lexus RX350 - Wheel Bearing and Hub Assembly [Front AWD] (2016-2020) Lexus RX450h - Wheel Bearing and Hub Assembly [Front FWD] (2016-2016)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.41 in

Box Length

N/A 6.51 in

Box Weight

N/A 8.892 lb