Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA590683;A/AM-HUB BRG

Application Summary

N/A Tesla S - Wheel Bearing and Hub Assembly [Rear AWD] (2014-2018) Tesla X - Wheel Bearing and Hub Assembly [Rear AWD] (2016-2018)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 7.2 lb