Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590705;A/AM-HUB BRG

Application Summary

N/A Genesis G80 - Wheel Bearing and Hub Assembly [Front AWD] (2017-2017) Hyundai Genesis - Wheel Bearing and Hub Assembly [Front AWD] (2016-2016)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.94 in

Box Width

N/A 5.94 in

Box Length

N/A 4.44 in

Box Weight

N/A 8.6 lb