Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590721;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Front AWD] (2018-2019) Ford Explorer - Wheel Bearing and Hub Assembly [Front FWD] (2018-2019)

National Popularity Code

N/A N

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20 UNF

Wheel Stud Qty

N/A 5

Flange Shape

N/A Mod Rectangle

Spline Quantity

N/A 38

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 6.51 in

Box Length

N/A 6.41 in

Box Weight

N/A 5.972 lb