Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA590724;A/AM-HUB BRG

Application Summary

N/A Ford F-350 Super Duty - Wheel Bearing and Hub Assembly [Front 4WD] (2017-2018) Ford F-450 Super Duty - Wheel Bearing and Hub Assembly [Front 4 X 4] (2017-2020) Ford F-550 Super Duty - Wheel Bearing and Hub Assembly [Front 4 X 4] (2017-2020)

Description-Short

N/A HUB UNIT BRG ASSY

Box Dimensions

Box Height

N/A 5.69 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 24 lb