Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A HA592450;A/AM-HUB BRG

Application Summary

N/A Lexus ES300 - Wheel Bearing and Hub Assembly [Rear Right FWD] (2002-2003) Lexus ES330 - Wheel Bearing and Hub Assembly [Rear Right FWD] (2004-2006) Lexus ES350 - Wheel Bearing and Hub Assembly [Rear Right FWD] (2007-2012) Toyota Avalon - Wheel Bearing and Hub Assembly [Rear Right FWD] (2005-2012) Toyota Camry - Wheel Bearing and Hub Assembly [Rear Right FWD] (2002-2011) Toyota Highlander - Wheel Bearing and Hub Assembly [Rear Right FWD] (2001-2003) Toyota Solara - Wheel Bearing and Hub Assembly [Rear Right FWD] (2004-2008)

National Popularity Code

N/A B

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A 0.413

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 7.57 in

Box Width

N/A 5.94 in

Box Length

N/A 6.32 in

Box Weight

N/A 9.447 lb