Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA594181;A/AM-HUB BRG

Application Summary

N/A Volvo 850 - Wheel Bearing and Hub Assembly [Front AWD] (1997-1997) Volvo 850 - Wheel Bearing and Hub Assembly [Front FWD] (1994-1997) Volvo C70 - Wheel Bearing and Hub Assembly [Front FWD] (1998-1998) Volvo S70 - Wheel Bearing and Hub Assembly [Front FWD] (1998-1998) Volvo V70 - Wheel Bearing and Hub Assembly [Front AWD] (1998-1998) Volvo V70 - Wheel Bearing and Hub Assembly [Front FWD] (1998-1998)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.252

Bolt Size

N/A M12

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

Wheel Stud Size (in.)

N/A M12

Wheel Stud Qty

N/A 5

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 8.026 lb