Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A JP

Full Timken Part Number

N/A HA594246;A/AM-HUB BRG

Application Summary

N/A Lexus GX460 - Wheel Bearing Assembly [Rear Left ] (2010-2019) Lexus GX460 - Wheel Bearing Assembly [Rear Left AWD] (2010-2020) Lexus GX470 - Wheel Bearing Assembly [Rear Left 4WD] (2003-2009) Toyota 4Runner - Wheel Bearing Assembly [Rear Left 4WD] (2003-2020) Toyota 4Runner - Wheel Bearing Assembly [Rear Left RWD] (2003-2020) Toyota FJ Cruiser - Wheel Bearing Assembly [Rear Left 4WD] (2007-2014) Toyota FJ Cruiser - Wheel Bearing Assembly [Rear Left RWD] (2007-2014)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Qty

N/A 4

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Studs

N/A N

Flange Shape

N/A Modified

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.951 lb