Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A IT

Full Timken Part Number

N/A HA597957;A/AM-HUB BRG

Application Summary

N/A Volvo 850 - Wheel Bearing and Hub Assembly [Rear FWD] (1993-1997) Volvo C70 - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2004) Volvo S70 - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2000) Volvo V70 - Wheel Bearing and Hub Assembly [Rear AWD] (1999-2000) Volvo V70 - Wheel Bearing and Hub Assembly [Rear FWD] (1998-2000)

National Popularity Code

N/A D

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.25

Bearing Type

N/A Ball Bearing

ABS

N/A Y

Wheel Stud Size (in.)

N/A .394

Wheel Stud Qty

N/A 5

Box Dimensions

Box Height

N/A 4.44 in

Box Width

N/A 5.94 in

Box Length

N/A 5.94 in

Box Weight

N/A 5.214 lb