Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A KR

Full Timken Part Number

N/A HA598679;A/AM-HUB BRG

Application Summary

N/A Jeep Grand Cherokee - Wheel Bearing and Hub Assembly [Front 4WD] (1999-2004) Jeep Grand Cherokee - Wheel Bearing and Hub Assembly [Front AWD] (1999-2003) Jeep Grand Cherokee - Wheel Bearing and Hub Assembly [Front RWD] (1999-2004)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Ball Bearing

ABS

N/A N

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 12.256 lb