Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP450100;A/AM-HUB BRG

Application Summary

N/A Dodge Dakota - Wheel Bearing and Hub Assembly [Front Right 4WD] (1997-2004) Dodge Durango - Wheel Bearing and Hub Assembly [Front Right 4WD] (1998-2003)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Qty

N/A 6

Flange Shape

N/A Modified

Spline Quantity

N/A 31

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 11.296 lb