Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP450200;A/AM-HUB BRG

Application Summary

N/A Ford Explorer - Wheel Bearing and Hub Assembly [Front 4WD] (1995-2001) Ford Explorer - Wheel Bearing and Hub Assembly [Front AWD] (1996-2001) Ford Explorer Sport - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2002) Ford Explorer Sport Trac - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2002) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Front 4WD] (1997-2001) Mercury Mountaineer - Wheel Bearing and Hub Assembly [Front AWD] (1997-2001)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 4.5

Bolt Size

N/A M12X1.75

Bolt Qty

N/A 3

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A 1/2-20

Wheel Stud Qty

N/A 5

Flange Shape

N/A Modified

Spline Quantity

N/A 27

Box Dimensions

Box Height

N/A 5.32 in

Box Width

N/A 7.5 in

Box Length

N/A 7.5 in

Box Weight

N/A 11.896 lb