Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP500301;A/AM-HUB BRG

Application Summary

N/A Cadillac Escalade - Wheel Bearing and Hub Assembly [Front AWD] (2007-2014) Cadillac Escalade ESV - Wheel Bearing and Hub Assembly [Front AWD] (2007-2014) Cadillac Escalade EXT - Wheel Bearing and Hub Assembly [Front AWD] (2007-2013) Chevrolet Avalanche - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2013) Chevrolet Silverado 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2013) Chevrolet Silverado 1500 Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) Chevrolet Suburban 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2014) Chevrolet Tahoe - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2014) GMC Sierra 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2013) GMC Sierra 1500 - Wheel Bearing and Hub Assembly [Front AWD] (2007-2013) GMC Sierra 1500 - Wheel Bearing and Hub Assembly [Rear AWD] (2008-2013) GMC Sierra 1500 Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) GMC Yukon - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2014) GMC Yukon - Wheel Bearing and Hub Assembly [Front AWD] (2007-2014) GMC Yukon - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2014) GMC Yukon XL 1500 - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2014) GMC Yukon XL 1500 - Wheel Bearing and Hub Assembly [Front AWD] (2007-2014) GMC Yukon XL 1500 - Wheel Bearing and Hub Assembly [Rear AWD] (2007-2014)

National Popularity Code

N/A A

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 5.5

Bolt Size

N/A M14X1.5

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Studs

N/A Y

Flange Shape

N/A Triangle

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 13.426 lb