Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP550103;A/AM-HUB BRG

Application Summary

N/A Dodge Ram 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) Dodge Ram 3500 - Wheel Bearing and Hub Assembly [Front RWD] (2003-2005) Dodge Ram 4000 - Wheel Bearing and Hub Assembly [Front 4 X 2] (2005-2006)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.5

Bolt Size

N/A M14X1.5

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A 9/16-18

Wheel Studs

N/A Y

Flange Shape

N/A Triangle

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 19.371 lb