Country of Origin (Primary) |
N/A US |
Full Timken Part Number |
N/A SP580100;A/AM-HUB BRG |
Application Summary |
N/A Dodge Ram 2500 - Wheel Bearing and Hub Assembly [Front Right 4WD] (1998-1999) |
National Popularity Code |
N/A W |
Description-Short |
N/A HUB UNIT BRG ASSY |
Bolt Circle Diameter |
N/A 6.5 |
Bolt Size |
N/A M14X1.5 |
Bolt Qty |
N/A 4 |
Bearing Type |
N/A Tapered |
ABS |
N/A Y |
Wheel Stud Size (in.) |
N/A 9/16x18 |
Wheel Stud Qty |
N/A 8 |
Wheel Studs |
N/A N |
Flange Shape |
N/A Rectangle |
Spline Quantity |
N/A 33 |