Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP580310;A/AM-HUB BRG

Application Summary

N/A Chevrolet Avalanche 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (2002-2006) Chevrolet Avalanche 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2002-2003) Chevrolet Silverado 1500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2006) Chevrolet Silverado 1500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) Chevrolet Silverado 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (1999-2004) Chevrolet Silverado 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2001-2004) Chevrolet Silverado 2500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2006) Chevrolet Silverado 2500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) Chevrolet Silverado 2500 HD Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) Chevrolet Silverado 3500 - Wheel Bearing and Hub Assembly [Front 4WD] (2004-2006) Chevrolet Silverado 3500 Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) Chevrolet Silverado 3500 Classic - Wheel Bearing and Hub Assembly [Front RWD] (2007-2007) Chevrolet Suburban 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (2000-2006) Chevrolet Suburban 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) GMC Sierra 1500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2006) GMC Sierra 1500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) GMC Sierra 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (1999-2004) GMC Sierra 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2001-2004) GMC Sierra 2500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2001-2006) GMC Sierra 2500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) GMC Sierra 2500 HD Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) GMC Sierra 3500 - Wheel Bearing and Hub Assembly [Front 4WD] (2004-2006) GMC Sierra 3500 Classic - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2007) GMC Sierra 3500 Classic - Wheel Bearing and Hub Assembly [Front RWD] (2007-2007) GMC Yukon XL 2500 - Wheel Bearing and Hub Assembly [Front 4WD] (2000-2006) GMC Yukon XL 2500 - Wheel Bearing and Hub Assembly [Front RWD] (2001-2006) Hummer H2 - Wheel Bearing and Hub Assembly [Front 4WD] (2003-2007) Hummer H2 - Wheel Bearing and Hub Assembly [Front AWD] (2003-2003)

National Popularity Code

N/A C

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 8

Wheel Studs

N/A Y

Flange Shape

N/A Square

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 5.19 in

Box Width

N/A 8.63 in

Box Length

N/A 8.63 in

Box Weight

N/A 18.088 lb