Print Back
Unit of Measure

Notes

Disclaimer

N/A To get the full fitment details go to www.timkeninfo.com.

Specifications

Country of Origin (Primary)

N/A US

Full Timken Part Number

N/A SP580313;A/AM-HUB BRG

Application Summary

N/A Chevrolet Silverado 3500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2010) Chevrolet Silverado 3500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2007-2010) GMC Sierra 3500 HD - Wheel Bearing and Hub Assembly [Front 4WD] (2007-2010) GMC Sierra 3500 HD - Wheel Bearing and Hub Assembly [Front RWD] (2007-2010)

National Popularity Code

N/A W

Description-Short

N/A HUB UNIT BRG ASSY

Bolt Circle Diameter

N/A 6.5

Bolt Size

N/A M14X1.5

Bolt Qty

N/A 4

Bearing Type

N/A Tapered

ABS

N/A Y

Wheel Stud Size (in.)

N/A M14x1.5

Wheel Stud Qty

N/A 8

Wheel Studs

N/A Y

Flange Shape

N/A Modified

Spline Quantity

N/A 33

Box Dimensions

Box Height

N/A 8.75 in

Box Width

N/A 9.5 in

Box Length

N/A 10.25 in

Box Weight

N/A 17.423 lb