Print Back
  • Self-centering
  • Exceptional concentricity 
  • Suitable/recommended for hollow shafts
  • Axial hub position fixed during clamping
  • Metric shafts 14 mm to 240 mm  
  • Larger sizes on request
  • 22 - 118,010 ft-lb
Unit of Measure

Specifications

Description 

N/A SLD-900-MM-80

Coupling Size

N/A SLD900

Type

N/A External

Collar Material

N/A Silver/Metallic

Weight

N/A 4.85 lb

# of Locking Screws

N/A 7

Locking Screws Size

N/A M8

Screw Type

N/A Hex Head Bolt

Screw Material

N/A Steel

Style

N/A Self Centering

Application

N/A External Shaft Locking Device

Dimensional Data

Hub Outside Diameter (Dimension d)

N/A 80.00 mm3.150 in

Tolerance of Hub Outside Diameter (T3)

N/A +0 - 0.0018 in

Shaft Size

N/A 80.00 mm

Shaft Locking Device Outside Diameter (Dimension D)

N/A 145.00 mm5.709 in

Thrust Rings Width at Relaxed State (Dimension B)

N/A 32.00 mm1.260 in

Contact Length (Dimension l)

N/A 25.00 mm0.984 in

Locking Screw Size (Dimension T)

N/A M8

Shaft Diameter (Dimension ds)

N/A 2.362 in

Gap Width at Relaxed State (Dimension e)

N/A 0.138 in

Max. Diametrical Clearance (Dimension C)

N/A 0.002 in

Total Thrust Rings Width at Relaxed State (Dimension L)

N/A 1.496 in38.00 mm

Disc Outside Diameter (Dimension D)

N/A 145.01 mm5.709 in

Cubic inches

N/A 38.94148 in³989.11370 mm³

Performance Data

Max. Transmissible Torque (at low end of shaft diameter range)

N/A 2360.00 ft·lb

Max. Transmissible Torque (min to max shaft diameter)

N/A 2360 to 3393 ft·lb

Screw Tightening Torque

N/A 22.00 ft·lb

Features

Features 

N/A Versus Traditional Keyed Connections
  • No Backlash due to fit tolerances
  • No impact effect from reversing loads
  • Ability to adjust axial position and angular timing
  • No fretting corrosion due to movement at the fit interface
Versus Traditional Interference Fits
  • Easier and quicker to install
  • Higher contact pressures can transmit greater torques
  • Easy and quick to remove without damaging the shaft or hub - even after years of service
Design Benefits
  • Eliminate cost of machining keyways or splines
  • Reduce the shaft stress by removing keyways or splines
  • Eliminating keyways often allows the use of a smaller diameter shaft
  • Can place anywhere on shaft, and allows for easy angular timing
  • Easy removal without damaging the shaft or hub means easier maintenance for your customer