
RELATED PRODUCTS
| Series | N/A Standard | 
| Shaft Size d | N/A 1 1/2 in | 
| Bearing Number | N/A GYA108RRB | 
| Seal Type | N/A Molded Shroud | 
| Housing Construction | N/A Four-Bolt Square Flange | 
| Alternate Part Name | N/A SCJ11/2 | 
| Total Length L | N/A 130.2 mm5.126 in | 
| Housing Width A | N/A 26.2 mm1.031 in | 
| Bolt Hole Spacing | N/A 101.6 mm4 in | 
| Bolt Hole Size N | N/A 12 mm0.472 in | 
| Flange Thickness A1 | N/A 15.9 mm0.626 in | 
| Center of Bearing from Housing End A2 | N/A 13.1 mm0.516 in | 
| Inside Ring Width B | N/A 39.3 mm1.547 in | 
| Dimension S1 | N/A 27.67 mm1.089 in | 
| Dimension D | N/A 98.4 mm3.874 in | 
| Dimension E | N/A 40.9 mm1.61 in | 
| Dimension F | N/A 52.4 mm2.063 in | 
| Bolt Size | N/A M12 | 
