Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1103KRRB3 |
Housing Construction |
N/A Two Piece Housing |
Outside Diameter H |
N/A 112.7 mm4.438 in |
Dimension K |
N/A 48.4 mm1.906 in |
Dimension K1 |
N/A 15.5 mm0.609 in |
Bolt Hole Spacing J |
N/A 90.5 mm3.563 in |
Dimension A1 |
N/A 5.28 mm0.208 in |
Dimension A |
N/A 19.05 mm0.75 in |
Dimension N |
N/A 10.3 mm0.406 in |
Dimension H2 |
N/A 71.4 mm2.813 in |
Dimension E1 |
N/A 29.4 mm1.297 in |
Diameter d1 |
N/A 44.1 mm1.734 in |
Short Shank - P |
N/A 0.28 mm0.011 in |
Long Shank - P |
N/A 2.64 mm0.104 in |
Flange Hole Diam. To Clear Sq. Shank |
N/A 15.1 mm0.594 in |