Print Back
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 1/8 in

Bearing Number

N/A G1202KPPB4

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A TTU2 1/8

Dimensions

Housing Width A

N/A 69.8 mm2-3/4 in

Slot Width A1

N/A 27 mm1.063 in

Socket Width A2

N/A 55.6 mm2.188 in

Total Height H

N/A 149.2 mm5.875 in

Pitch Height H1

N/A 129.4 mm5.09375 in

Height H2

N/A 101.6 mm4 in

Total Length L

N/A 190.50 mm7.5 in

Shaft Length L1

N/A 119.9 mm4.719 in

Dimension L2

N/A 19 mm0.75 in

Slot Length L3

N/A 101.6 mm4 in

Adjustment Screw Bore N

N/A 34.7 mm1.365 in

Opening Width N1

N/A 31.8 mm1.25 in

Opening Height N2

N/A 63.5 mm2.5 in

Dimension S1

N/A 43.6 mm1.717 in

Dimension G

N/A 79 mm3.109 in

Dimension P

N/A 69.1 mm2.719 in

Dimension T

N/A 35.4 mm1.393 in

Basic Load Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf