Series |
N/A Normal-Duty |
Shaft Size d |
N/A 1 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1100KRRB |
Collar No. |
N/A S1100K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 95.2 mm3-3/4 in |
Total Height L |
N/A 66.7 mm2.625 in |
Housing Width A |
N/A 19.8 mm0.781 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 8.7 mm0.344 in |
Flange Thickness A1 |
N/A 10.7 mm0.422 in |
Dimension B1 |
N/A 44.4 mm1.748 in |
Dimension S1 |
N/A 26.9 mm1.059 in |
Dimension d1 |
N/A 38.1 mm1.5 in |
Dimension A3 |
N/A 9.1 mm0.359 in |
Dimension H2 |
N/A 60.3 mm2.375 in |
Dimension H3 |
N/A 38.9 mm1.531 in |
Dimension K |
N/A 6.7 mm0.266 in |