
Series |
N/A Normal-Duty |
Shaft Size d |
N/A 1 1/4 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A G1104KRRB |
Collar No. |
N/A S1104K |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Total Length H |
N/A 122.2 mm4.813 in |
Total Height L |
N/A 88.9 mm3.5 in |
Housing Width A |
N/A 23.8 mm0.938 in |
Bolt Hole Spacing J |
N/A 100 mm3.938 in |
Bolt Hole Size N |
N/A 10.3 mm0.406 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Dimension B1 |
N/A 51.2 mm2.016 in |
Dimension S1 |
N/A 32.35 mm1.274 in |
Dimension d1 |
N/A 54 mm2.126 in |
Dimension A3 |
N/A 11.1 mm0.438 in |
Dimension E1 |
N/A 32.5 mm1.281 in |
Dimension H2 |
N/A 81.8 mm3.219 in |
Dimension H3 |
N/A 53.2 mm2.094 in |