Print Back
Unit of Measure

Specifications

Series

N/A Normal-Duty

Shaft Size d

N/A 17 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GRAE17RRB

Collar No.

N/A SE17K

Seal Type

N/A Molded Shroud

Housing Construction

N/A Two-Bolt Flange

Dimensions

Total Length H

N/A 81 mm3.188 in

Total Height L

N/A 53.2 mm2.094 in

Housing Width A

N/A 17.5 mm0.688 in

Bolt Hole Spacing J

N/A 63.5 mm2.5 in

Bolt Hole Size N

N/A 7.1 mm0.281 in

Flange Thickness A1

N/A 9.5 mm0.375 in

Dimension B1

N/A 28.6 mm1.126 in

Dimension S1

N/A 22.1 mm0.87 in

Dimension d1

N/A 28.6 mm1.126 in

Dimension A3

N/A 7.9 mm0.313 in

Dimension E1

N/A 22.2 mm0.875 in

Dimension H2

N/A 47.6 mm1.875 in

Basic Load Ratings

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf