Print Back
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 2 1/4 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A G1…KLL

Seal Type

N/A Labyrinth Seal

Dimensions

Outside Diameter D

N/A 4.331 in110 mm

Inner Ring Width B

N/A 2.437 in61.91 mm

Outside Ring Width C

N/A 1.0630 in27 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 1.22 in31 mm

Set Screw Size

N/A 7/16-14

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Dimension d1

N/A 3.311 in84.1 mm

Dimension M

N/A 0.202 in5.13 mm

Dimension B1

N/A 3.063 in77.8 mm

Dimension B2

N/A 0.874 in22.2 mm

Basic Load Ratings

Static Load Rating

N/A 8080 lbf35900 N

Dynamic Load Rating

N/A 13100 lbf58200 N