
Series |
N/A Standard |
Shaft Size d |
N/A 1 1/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A RA..RR |
Seal Type |
N/A Molded Shroud |
Outside Diameter D |
N/A 2.441 in62 mm |
Inner Ring Width B |
N/A 0.938 in23.83 mm |
Outside Ring Width C |
N/A 0.709 in18 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.354 in8.99 mm |
Set Screw Size |
N/A 5/16-18 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.736 in44.1 mm |
Dimension B1 |
N/A 1.406 in35.7 mm |
Dimension B2 |
N/A 0.626 in15.9 mm |