
Series |
N/A Heavy-Duty |
Shaft Size d |
N/A 2.3125 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A SMN..KB |
Collar No. |
N/A SN205K |
Basic Outer Ring Size |
N/A 312W |
Outside Diameter D |
N/A 5.118 in130 mm |
Inner Ring Width B |
N/A 2.438 in61.91 mm |
Outside Ring Width C |
N/A 1.221 in31 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1.219 in31 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 3.5 in88.9 mm |
Dimension B1 |
N/A 3.125 in79.38 mm |
Dimension B2 |
N/A 0.938 in23.81 mm |
Dimension F |
N/A 3.21 in81.53 mm |
Dimension G |
N/A 1.219 in31 mm |
Dimension L |
N/A 0.25 in6.4 mm |