
Series |
N/A Industrial |
Shaft Size d |
N/A 2 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 212 |
Outside Diameter D |
N/A 4.331 in110 mm |
Inner Ring Width B |
N/A 2.563 in65.09 mm |
Outside Ring Width C |
N/A 1.2500 in31.75 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 1 in25.4 mm |
Dimension S1 |
N/A 1.563 in39.69 mm |
Dimension F |
N/A 3.016 in76.6 mm |
Dimension J |
N/A 0.391 in9.92 mm |
Dimension M |
N/A 1.109 in6.75 mm |
Dimension D1 |
N/A 4.578 in116.3 mm |
Dimension T |
N/A 0.094 in2.4 mm |
Dimension X |
N/A 1.453 in36.83 mm |
Dimension Y |
N/A 1.11 in28.24 mm |
Set Screw Size |
N/A M10x1.5 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |