Print Back
Unit of Measure

Specifications

Series

N/A Industrial

Shaft Size d

N/A 1 1/2 in

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Spherical OD

Sub Series

N/A GY…KRRB

Alternate Part Name

N/A GY1108KRRB

Seal Type

N/A Shroud Seal

Dimensions

Outside Diameter D

N/A 3.150 in80 mm

Inner Ring Width B

N/A 1.938 in49.22 mm

Outside Ring Width C

N/A 0.827 in21 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.75 in19.05 mm

Dimension S1

N/A 1.188 in30.17 mm

Dimension F

N/A 2.058 in52.27 mm

Dimension J

N/A 0.315 in8 mm

Dimension M

N/A 0.16 in4.06 mm

Set Screw Size

N/A M8x1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 4460 lbf19800 N

Dynamic Load Rating

N/A 8130 lbf36200 N