Print Back
Unit of Measure

Specifications

Series

N/A Standard

Shaft Size d

N/A 20 mm

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Material

N/A Bearing Steel

Lubrication Type

N/A Relubricatable

O.D. Type

N/A Cylindrical OD

Sub Series

N/A GYAE..RR

Seal Type

N/A Narrow Shroud

Dimensions

Outside Diameter D

N/A 1.850 in47 mm

Inner Ring Width B

N/A 1.063 in27 mm

Outside Ring Width C

N/A 0.551 in14 mm

Radius r

N/A 0.024 in0.6 mm

Center of Bearing from End S

N/A 0.349 in8.86 mm

Dimension S1

N/A 0.714 in18.14 mm

Dimension F

N/A 1.142 in29 mm

Dimension J

N/A 0.237 in6.02 mm

Dimension M

N/A 0.12 in3.05 mm

Set Screw Size

N/A M6x1

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 90 º

Basic Load Ratings

Static Load Rating

N/A 1460 lbf6500 N

Dynamic Load Rating

N/A 3190 lbf14200 N