
Series |
N/A Standard |
Shaft Size d |
N/A 35 mm |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A YAE..RR |
Seal Type |
N/A Narrow Shroud |
Outside Diameter D |
N/A 2.835 in72 mm |
Inner Ring Width B |
N/A 1.4370 in36.5 mm |
Outside Ring Width C |
N/A 0.7480 in19 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.427 in10.85 mm |
Dimension S1 |
N/A 1.01 in25.65 mm |
Dimension F |
N/A 1.8430 in46.8 mm |
Dimension J |
N/A 0.31 in7.87 mm |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |