Print Back
FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

Unit of Measure

Specifications

Description 

N/A FAMM-3.5-HUB-RSB

Type

N/A Gear Coupling Hubs

Hub Material

N/A All Metal

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Coupling Type

N/A Gear

Weight

N/A 68.00 lb

Dimensional Data

Size

N/A 3 1/2

Depth

N/A 7.500 in190.50 mm

Length thru Bore

N/A 7.500 in190.50 mm

Dimension HD

N/A 6.5 in165.10 mm

Max. Bore (Dimensions ID1/ID2)

N/A 4.625 in125 mm

Cubic inches

N/A 316.87500 in³

Performance Data

Nominal Torque

N/A 177000 in·lb20000 N·m

Max Speed (Unbalanced)

N/A 3500 rpm