Print Back
FAMM (Alloy Steel) Type Mill Motor Hubs - Rough Stock Bore

The FAMM Type coupling consists of one universal  hub (FAMM Mill Type), one standard FA Type flex hub, two standard FA Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FAMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard FA Type).

Unit of Measure

Specifications

Description 

N/A FAMM-6-HUB-RSB

Type

N/A Gear Coupling Hubs

Hub Material

N/A All Metal

Style

N/A Unbored

Color

N/A Metallic

Bore Type

N/A Rough Stock Bore

Coupling Type

N/A Gear

Weight

N/A 285.00 lb

Dimensional Data

Size

N/A 6

Depth

N/A 11.250 in285.75 mm

Length thru Bore

N/A 11.250 in285.75 mm

Dimension HD

N/A 11.50 in292.10 mm

Max. Bore (Dimensions ID1/ID2)

N/A 8.250 in225 mm

Cubic inches

N/A 1487.81250 in³

Performance Data

Nominal Torque

N/A 877100 in·lb99110 N·m

Max Speed (Unbalanced)

N/A 2100 rpm