
For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Description |
N/A F-4.5E-HUB RGD-6-3/4-1-3/4X3/4KW |
Hub Style |
N/A Exposed Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid w/ Keyway |
Coupling Type |
N/A Gear |
Weight |
N/A 85.15 lb |
Bore Size |
N/A 6 3/4 in |
Size |
N/A 4 1/2 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 1 3/4 x 7/8 in |
Depth |
N/A 5.030 in127.76 mm |
Length thru Bore |
N/A 5.030 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 7.625 in193.68 mm |
Dimension FD |
N/A 13.63 in346.20 mm |
Dimension HD |
N/A 10.380 in263.65 mm |
Cubic inches |
N/A 934.45781 in³ |