
For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Description |
N/A F-3S-HUB RGD-2-15/16-3/4X3/8KW |
Hub Style |
N/A Shrouded Bolt |
Type |
N/A Gear Coupling Hubs |
Hub Material |
N/A AISI 1045 |
Style |
N/A Bored |
Color |
N/A Metallic |
Bore Type |
N/A Rigid w/ Keyway |
Coupling Type |
N/A Gear |
Weight |
N/A 34.90 lb |
Bore Size |
N/A 2 15/16 in |
Size |
N/A 3 |
Set Screw Style Coupling Size (Dimension T) |
N/A No Setscrew |
Keyway Size (W x D) |
N/A 3/4 x 3/8 in |
Depth |
N/A 3.410 in86.61 mm |
Length thru Bore |
N/A 3.410 in |
Max. Bore (Dimensions ID1/ID2) |
N/A 4.875 in123.83 mm |
Dimension FD |
N/A 9.44 in239.78 mm |
Dimension HD |
N/A 6.840 in173.74 mm |
Cubic inches |
N/A 303.87738 in³ |