
B |
N/A 20 mm |
B max. |
N/A 20.2 mm |
B min. |
N/A 19.8 mm |
Clearance max. |
N/A 0.043 mm |
Clearance min. |
N/A 0.013 mm |
ci_max |
N/A 0.3 mm |
ci_min |
N/A 0.2 mm |
co |
N/A 0.25 mm |
co_max |
N/A 0.3 mm |
co_min |
N/A 0.2 mm |
coa |
N/A 45 mm |
coa_max |
N/A 45 mm |
coa_min |
N/A 45 mm |
Do |
N/A 13 mm |
Housing |
N/A H7 |
dh_min |
N/A 13 mm |
Di |
N/A 10 mm |
⌀ Installation max. |
N/A 10.015 mm |
⌀ Installation min. |
N/A 10 mm |
Shaft |
N/A f7 |
dj_min |
N/A 9.972 mm |
ep |
N/A 1.5 mm |