Print Back
Unit of Measure

Specifications

B

N/A 28 mm

B max.

N/A 28.28 mm

B min.

N/A 27.72 mm

Clearance max.

N/A 0.075 mm

Clearance min.

N/A 0.025 mm

ci_max

N/A 0.6 mm

ci_min

N/A 0.3 mm

co

N/A 0.45 mm

co_max

N/A 0.6 mm

co_min

N/A 0.3 mm

coa

N/A 45 mm

coa_max

N/A 45 mm

coa_min

N/A 45 mm

Do

N/A 51 mm

Housing

N/A H7

dh_min

N/A 51 mm

Di

N/A 45 mm

⌀ Installation max.

N/A 45.025 mm

⌀ Installation min.

N/A 45 mm

Shaft

N/A f7

dj_min

N/A 44.95 mm

ep

N/A 3 mm