Print Back
Unit of Measure

Specifications

Do

N/A 1 in

dD

N/A 0.072 in

dd_max

N/A 0.077 in

dd_min

N/A 0.067 in

Di

N/A 0.562 in

di_max

N/A 0.572 in

di_min

N/A 0.562 in

do_max

N/A 1 in

do_min

N/A 0.99 in

dP

N/A 0.781 in

Ha max.

N/A 0.05 in

Ha min.

N/A 0.04 in

pcd_dp_max

N/A 0.786 in

pcd_dp_min

N/A 0.776 in

ST

N/A 0.0605 in

st_max

N/A 0.0605 in

st_min

N/A 0.0585 in